Catalog navigation
CAD model selection
Delivery country
Filter settings

Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: ISO 40 mm (B=2000 x H=2500,TS=0-T 24024000ST1273201783200000)
Geometrical Properties:
LOG Destination: Architecture
LOG:
BIM enhanced:
Revit
(Metric) Door:
Width (Object): 2000 mm
Height (Object): 2500 mm
Standards
:
BIM categories
Electric door drives:
Delivery Countries
Austria:
ARCHICAD
Door:
Width: 2000 mm
Height: 2500 mm